(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Unthreaded Coupling, Steel

Unthreaded Coupling, Steel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      478₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Steel
・Nominal…E25
・Length…67mm
・Screw…2 pcs

Part Number
EA940CT-43
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 477.99

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Coupling Material steel Torque Screw 4 pcs.
Call E31 JAN Code 4548745426229 Overall length(mm) 77mm

Please check the type/dimensions/specifications of the part EA940CT-43 in the Unthreaded Coupling, Steel series.