(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[Stainless Steel] Hook Eye Nut EA638BU-21

[Stainless Steel] Hook Eye Nut EA638BU-21
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,498₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-SUS304
・D…6
・B…13
・S…8
・Thread dia.…M6
・Working load…20kg

Part Number
EA638BU-21
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,497.69

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638BU-21 in the [Stainless Steel] Hook Eye Nut EA638BU-21 series.