(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulated cable tie【100 Pieces Per Package】

Insulated cable tie
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,346₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Dim.-Dia. 0.9 x 450mm
・Use this cord to bind a CD or PF pipe to a reinforcing bar or other objects.
・The resin sheath protects pipes from damages.
・The cords are bundled with a clip which can be hanged from a belt.
・Color…Yellow
・Weight306g(per set)

Part Number
EA475HD-1
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 1,345.78

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Basic Information

Cable tie material iron Classification Related parts/accessories Related parts/accessories Zip tie
Color Black Quantity 100 pc JAN Code 4548745000511
Weight 306 g (1 Set) Size ø 0.9×450mm

Please check the type/dimensions/specifications of the part EA475HD-1 in the Insulated cable tie series.

X
whatsapp-qr whatsapp-icon