(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AC cord band【100 Pieces Per Package】

AC cord band
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,056₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Length-160mm
・Binding dia.-45mm
・Material-Soft polyethylene
・Loop tensile strength-8kgf
・Color…Black
・Qty. per unit…10 pcs

Part Number
EA475HA
EA475HA-2
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipColor JAN Code Weight

₹ 1,056.78

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more White4518340024120138g

₹ 1,056.02

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more Black4518340729551-

Loading...

  1. 1

Basic Information

Cable tie material Polyethylene Classification Related parts/accessories Related parts/accessories Zip tie
Band Diameter 45mm Materials Soft Polyethylene Overall Length 160mm
Loop Tensile Strength 8 kgf Quantity 100 pc Operating Temperature Range -10 to 85°C