(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cable Tie Base With tackier EA475EZ-12【100 Pieces Per Package】

Cable Tie Base With tackier EA475EZ-12
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,509₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Nylon66
・With adhesive
・100pcs.
・4 connections x 25.
・RoHS-compliant.
・Size(mm)-12.5x12.5
・Suitable band width(mm)-3.2

Part Number
EA475EZ-12
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 1,509.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA475EZ-12 in the Cable Tie Base With tackier EA475EZ-12 series.