(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

45° elbow (HI-VP)【2 Pieces Per Package】

45° elbow (HI-VP)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      414₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO PVC pipe fitting, 45° elbow (HI-VP).

Part Number
EA471EM-20A
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 414.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Connection Type Pipe <-> Pipe, Equal Dia. Fitting shape 45° Elbow Properties None
Applicable Pipe O.D. 1(mm) 26 JAN Code 4518340503830 standard JISK6743
Type HITS

Please check the type/dimensions/specifications of the part EA471EM-20A in the 45° elbow (HI-VP) series.