(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Valve socket (HI-VP)【2 Pieces Per Package】

Valve socket (HI-VP)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      238₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]ESCO PVC pipe fitting, valve socket (HI-VP).

Part Number
EA471ED-13A
EA471ED-20A
EA471ED-25A
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Pipe O.D. 1
(mm)
JAN Code Nominal Thread Size

₹ 237.99

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 1845183404960951/2

₹ 258.00

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 2645183405023763/4

₹ 332.01

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 3245183405023831
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Pipe O.D. 1
(mm)
JAN Code Nominal Thread Size

Loading...

  1. 1

Basic Information

Connection Type Others Fitting shape Socket Properties None
Screw type R (Tapered male thread for pipes) standard JISK6743 Type HITS
X
whatsapp-qr whatsapp-icon
Close

Comparison list