(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Feed Water Faucet Socket [HI-VP] EA471EC-25

Feed Water Faucet Socket [HI-VP] EA471EC-25
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,879₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Shock-resistant hard polyvinyl chloride
・Screw dim.…Rp1
・Nominal dia.…25

Part Number
EA471EC-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,879.00

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Fitting shape Socket Properties None Screw type Rp (Parallel Female Thread)
Applicable Pipe O.D. 1(mm) 32 JAN Code 4548745340662 Nominal Thread Size 1
Notes Contains metal Type HITS

Please check the type/dimensions/specifications of the part EA471EC-25 in the Feed Water Faucet Socket [HI-VP] EA471EC-25 series.