(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Shock-resistant hard polyvinyl chloride
・Screw dim.…Rp3/4
・Nominal dia.…20
Connection Type | Others | Fitting shape | Socket | Properties | None |
---|---|---|---|---|---|
Screw type | Rp (Parallel Female Thread) | Applicable Pipe O.D. 1(mm) | 26 | JAN Code | 4548745340655 |
Nominal Thread Size | 3/4 | Notes | Contains metal | Type | HITS |
Please check the type/dimensions/specifications of the part EA471EC-20 in the Feed Water Faucet Socket [HI-VP] EA471EC-20 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy