(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Water Faucet Socket (HI-VP)

Water Faucet Socket (HI-VP)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      997₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]ESCO PVC pipe fitting, water faucet socket (HI-VP).

Part Number
EA471EC-16
EA471EC-20
EA471EC-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection Type Applicable Pipe O.D. 1
(mm)
JAN Code Nominal Thread Size Applicable pipe outer diameter 2
(mm)

₹ 997.07

1 Piece(s) 5 Day(s) or more Others2245487453406481/218

₹ 1,251.42

1 Piece(s) 5 Day(s) or more Others2645487453406553/4-

₹ 1,879.00

1 Piece(s) 5 Day(s) or more -3245487453406621-

Loading...

  1. 1

Basic Information

Fitting shape Socket Properties None Screw type Rp (Parallel Female Thread)
Notes Contains metal Type HITS