(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Faucet elbow (HI-VP)

Faucet elbow (HI-VP)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      676₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO PVC pipe fitting, water faucet elbow (HI-VP).

Part Number
EA471EB-13
EA471EB-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe O.D. 1
(mm)
JAN Code Nominal Thread Size

₹ 675.99

1 Piece(s) 5 Day(s) or more 1845487453405941/2

₹ 1,360.65

1 Piece(s) 5 Day(s) or more 2645487453406173/4

Loading...

  1. 1

Basic Information

Connection Type Others Fitting shape 90 degree elbow Properties None
Screw type Rp (Parallel Female Thread) Notes Contains metal Type HITS