(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Camlock Coupling (Made of nylon)

Camlock Coupling (Made of nylon)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,601₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO PVC pipe fitting, cam lock coupling (nylon).

Part Number
EA471DB-25
EA471DB-38
EA471DB-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecification 1 Specifications 2

₹ 1,600.56

1 Piece(s) 5 Day(s) or more ·Thread size: PF1""·Bamboo shoot size: 26 mm/Material: Nylon, fiberglass/operating temperature: -20/210°C·Operating Pressure: Less than 0.5 MPa (fluid pressure)·Corrosion resistance, chemical resistance, weather resistance (However, it cannot be used with acidic fluids below PH5.)·JAN: 4518340996038

₹ 2,147.45

1 Piece(s) 5 Day(s) or more ·Thread size: PF1·1/2""·Bamboo size: 38.5 mm/Material: Nylon, fiberglass/operating temperature: -20/210°C·Operating Pressure: Less than 0.5 MPa (fluid pressure)·Corrosion resistance, chemical resistance, weather resistance (However, it cannot be used with acidic fluids below PH5.)·JAN: 4518340996076

₹ 2,618.93

1 Piece(s) 5 Day(s) or more ·Thread size: PF2""·Bamboo shoot size: 50 mm/Material: Nylon, fiberglass/operating temperature: -20/210°C·Operating Pressure: Less than 0.5 MPa (fluid pressure)·Corrosion resistance, chemical resistance, weather resistance (However, it cannot be used with acidic fluids below PH5.)·JAN: 4518340996090

Loading...

  1. 1

Basic Information

Type Related Products
X
whatsapp-qr whatsapp-icon