(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Male Thread Stem (Nylon) EA471D Type

Male Thread Stem (Nylon) EA471D Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      614₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO PVC pipe fitting, male thread stem. [Materials]·Made of Nylon.

Part Number
EA471D-14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 614.01

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Related Products Specification 1 ·Thread size: PT1·1/2""·Bamboo size: 38/40 mm/Material: Nylon, fiberglass/operating temperature: -40/210°C Specifications 2 ·Operating Pressure: Less than 0.5 MPa (fluid pressure)·Corrosion resistance, chemical resistance, weather resistance (However, it cannot be used with acidic fluids below PH5.)·JAN: 4518340995765

Please check the type/dimensions/specifications of the part EA471D-14 in the Male Thread Stem (Nylon) EA471D Type series.