(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Elbow (2 pcs) EA471CK-13A【2 Pieces Per Package】

Elbow (2 pcs) EA471CK-13A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      148₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Hard PVC
・JISK6743
・Nominal diameter -13
・Qty. per unit-2 pcs

Part Number
EA471CK-13A
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 147.99

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Connection Type Pipe <-> Pipe, Equal Dia. Fitting shape 90 degree elbow Properties None
Applicable Pipe O.D. 1(mm) 18 JAN Code 4518340502543 standard JISK6743
Type Other

Please check the type/dimensions/specifications of the part EA471CK-13A in the Elbow (2 pcs) EA471CK-13A series.