(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Reducing Socket【2 Pieces Per Package】

Reducing Socket
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      664₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO PVC pipe fitting, reducing socket. [Materials]·Made of PVC.

Part Number
EA471CG-4A
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 663.99

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Connection Type Pipe <-> Pipe, Unequal Dia. Fitting shape Socket Properties None
Applicable Pipe O.D. 1(mm) 48 JAN Code 221005759988 standard JISK6743
Applicable pipe outer diameter 2(mm) 32 Type Other

Please check the type/dimensions/specifications of the part EA471CG-4A in the Reducing Socket series.