(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Hard polyvinyl chloride
・Nominal dia.…16
Part Number |
---|
EA471CE-20A |
EA471CE-50A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pipe O.D. 1 (mm) | JAN Code |
---|---|---|---|---|---|---|
₹ 968.00 | 1 Piece(s) | 5 Day(s) or more | 26 | 4548745665376 | ||
₹ 2,167.36 | 1 Piece(s) | 5 Day(s) or more | 60 | 4548745665413 |
Loading...
Connection Type | Pipe <-> Pipe, Equal Dia. | Fitting shape | Union | Properties | None |
---|---|---|---|---|---|
Maximum Operating Pressure(MPa) | 0.35 | Operating Temperature Range(℃) | 50:: 80 | Material Details | body, nut: hard vinyl chloride, rubber ring: Natural rubber (NR) |
Operating Temperature Details | Appropriate use limit temperature: 50°C, the highest limit temperature: 80°C | Type | Other |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy