(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Flange Packing EA471AD-50

Flange Packing EA471AD-50
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      873₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO PVC pipe fitting, flange packing. [Materials]·Ethylene propylene rubber (EPDM).

Part Number
EA471AD-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 872.78

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Related Products Related parts type Packing Maximum Operating Pressure(MPa) 0.98 MPa (10 kg/cm2)
JAN Code 4518340023222 Operating Temperature Range(℃) -40:: 100 Notes d2:83mm, d1:68mm
Nominal diameters 50(2") Material Details Ethylene propylene rubber (EPDM) Number of Holes (n) 4

Please check the type/dimensions/specifications of the part EA471AD-50 in the Flange Packing EA471AD-50 series.