(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Ethylene, propylene rubber (EPDM)
・Service temperature:-40 to100℃
・Nominal dia.…20(3/4")
Type | Related Products | Related parts type | Packing | Maximum Operating Pressure(MPa) | 0.98 MPa (10 kg/cm2) |
---|---|---|---|---|---|
JAN Code | 4518340023185 | Operating Temperature Range(℃) | -40:: 100 | Notes | d2:47mm, d1:32mm |
Nominal diameters | 20(3/4") | Material Details | Ethylene propylene rubber (EPDM) | Number of Holes (n) | 4 |
Please check the type/dimensions/specifications of the part EA471AD-20 in the Flange Packing EA471AD-20 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy