(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

LAB Cock EA470VD Type

LAB Cock EA470VD Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,080₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO PVC pipe fitting, lab stopcock. [Materials]·Made of PVC.

Part Number
EA470VD-2
EA470VD-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread JAN Code Nominal Thread Size

₹ 2,079.56

1 Piece(s) 6 Day(s) or more 1/4B45183400228741/4

₹ 2,330.20

1 Piece(s) 5 Day(s) or more 1/2B45183400228811/2

Loading...

  1. 1

Basic Information

Connection Type Others Fitting shape Valve Properties None
Screw type R (Tapered male thread for pipes) Maximum Operating Pressure(MPa) 1.0 Operating Temperature Range(℃) 0:: 50
Hose I.D. 12 to 15mm Type Other