(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
LAB Cock (Male Thread, Female Thread)

LAB Cock (Male Thread, Female Thread)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,329₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]ESCO PVC pipe fitting, lab stopcock (male thread-to-female thread).

Part Number
EA470VC-222
EA470VC-242
EA470VC-243
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Nominal Thread Size

₹ 2,329.44

1 Piece(s) 5 Day(s) or more 45487453402111/4x1/4

₹ 2,616.25

1 Piece(s) 5 Day(s) or more 45487453402351/2×1/4

₹ 2,615.87

1 Piece(s) 5 Day(s) or more 45487453402421/2x3/8

Loading...

  1. 1

Basic Information

Connection Type Others Fitting shape Valve Properties None
Screw type RxRc Maximum Operating Pressure(MPa) 1.0 Operating Temperature Range(℃) 0:: 50
Type Other
X
whatsapp-qr whatsapp-icon