(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

LAB Cock EA470VC Type

LAB Cock EA470VC Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,084₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO PVC pipe fitting, lab stopcock. [Materials]·Made of PVC.

Part Number
EA470VC-22
EA470VC-33
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Nominal Thread Size

₹ 2,083.53

1 Piece(s) 5 Day(s) or more 45183400228431/4x1/4

₹ 2,330.20

1 Piece(s) 5 Day(s) or more 45183400228673/8x3/8

Loading...

  1. 1

Basic Information

Connection Type Others Fitting shape Valve Properties None
Screw type Rc (Tapered female thread for pipes) Maximum Operating Pressure(MPa) 1.0 Operating Temperature Range(℃) 0:: 50
Type Other