(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Valve (Swivel Type)

Ball Valve (Swivel Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,089₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Main Body Shape]Straight, [Main Body Materials] Rigid PVC, [Operating Temperature Range (°C)] 0 to 50°C

Part Number
EA470VA-15
EA470VA-20
EA470VA-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Thread Size (Male × Female)

₹ 4,088.58

1 Piece(s) 5 Day(s) or more 451834002271315

₹ 4,668.47

1 Piece(s) 5 Day(s) or more 451834002272020

₹ 5,659.51

1 Piece(s) 5 Day(s) or more 451834002273725

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Resin Supply Side, Connection Type G
Control Side, Connection Type G Handle Shape T-Shaped Handle Operating Temperature Range(°C) 0::50
Operating Pressure Range(MPa) null::0.98
X
whatsapp-qr whatsapp-icon