(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Ball Valve Full-Bore Type

Mini Ball Valve Full-Bore Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,409₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Main Body Shape]Straight, [Main Body Materials] Brass, [Fluids Used] Water/air, [Operating Temperature Range (°C)] -10 to 90°C

Part Number
EA470MA-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,409.36

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Brass Applicable Fluid Water / Air
Supply Side, Plumbing Thread Nominal 1/4B Control Side, Plumbing Thread Nominal 1/4B Operating Temperature Range(°C) -10::90
Operating Pressure Range(MPa) ::0.98 JAN Code 4548745728156 Specifications Full-bore type
Material Details Main Body: Brass, Ball: Brass, Handle: Plastic seal: PTFE Thread Size (Male × Female) G 1/4"×G 1/4" Surface Treatment Main Body: Nickel plating, Ball: Chrome plating

Please check the type/dimensions/specifications of the part EA470MA-2 in the Mini Ball Valve Full-Bore Type series.

X
whatsapp-qr whatsapp-icon