(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Mini Ball Valve [Brass] EA470MA-2

Mini Ball Valve [Brass] EA470MA-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,409₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Body: brass (nickel plating), Handle: plastic
・Pressure-0.98MPa (10kgf/cm2) or below
・Applicable fluid-Air, water
・Operating temperature--10 to 90℃
・Full bore type
・G (PF)-1/4"

Part Number
EA470MA-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,409.36

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Brass Applicable Fluid Water / Air
Supply Side, Plumbing Thread Nominal 1/4B Control Side, Plumbing Thread Nominal 1/4B Operating Temperature Range(°C) -10::90
Operating Pressure Range(MPa) null::0.98 JAN Code 4548745728156 Specifications Full-bore type
Material Details Main Body: Brass, Ball: Brass, Handle: Plastic seal: PTFE Thread Size (Male × Female) G 1/4"×G 1/4" Surface Treatment Main Body: Nickel plating, Ball: Chrome plating

Please check the type/dimensions/specifications of the part EA470MA-2 in the Mini Ball Valve [Brass] EA470MA-2 series.