(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Replacement Ball Valve (Brass) Full-Bore Type

Replacement Ball Valve (Brass) Full-Bore Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,699₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Main Body Shape]Straight, [Main Body Materials] Brass, [Fluids Used] Water/air/oil, [Operating Temperature Range (°C)] -15 to 150°C

Part Number
EA470GB-2
EA470GB-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal JAN Code

₹ 1,699.33

1 Piece(s) 5 Day(s) or more 1/4B1/4B4548745965988

₹ 1,849.07

1 Piece(s) 5 Day(s) or more 3/8B3/8B4548745965995

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Brass Applicable Fluid Water / Air / Oil
Supply Side, Connection Type Rc (R) Control Side, Connection Type Rc (R) Handle Shape T-Shaped Handle
Operating Temperature Range(°C) -15::150 Operating Pressure Range(MPa) ::2.8 Specifications Full-bore type
X
whatsapp-qr whatsapp-icon