(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(Full bore type) Ball Valve [Brass] EA470GA-4

(Full bore type) Ball Valve [Brass] EA470GA-4
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,672₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Brass
・Max. pressure-4.2MPa(-15 to 70 ℃)
・Service temperature-0.5MPa(-15 to 150℃)
・Fluid ... hot and cold water, antifreeze, oil, air
・Full bore type
・Compact type.
・Thread size(Rc)-1/2

Part Number
EA470GA-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,671.80

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA470GA-4 in the (Full bore type) Ball Valve [Brass] EA470GA-4 series.

X
whatsapp-qr whatsapp-icon