(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Ball Valve (Female x Female) EA470FB-3

Mini Ball Valve (Female x Female) EA470FB-3
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,105₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Body: brass (chrome plating)
・Applicable fluid-Water, air
・Max pressure-1.5MPa (water pressure)
・Service temperature-0 to 120℃
・Optimal for piping at a narrow passage
・Hexagonal socket dia.: -2 to -4: 3mm, -6, -8: 5mm
・Inlet screw…G3/8
・Outlet screw…G3/8

Part Number
EA470FB-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,105.00

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA470FB-3 in the Mini Ball Valve (Female x Female) EA470FB-3 series.

X
whatsapp-qr whatsapp-icon