(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Gate Valve (Stainless Steel)

Gate Valve (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,432₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO gate valve (stainless steel). [Fluid Used]Water/oil/gas

Part Number
EA470DB-4
EA470DB-10
EA470DB-14
EA470DB-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Thread Size (PT)

₹ 10,432.13

1 Piece(s) 5 Day(s) or more 45183403533291/2"

₹ 15,129.84

1 Piece(s) 5 Day(s) or more 45183403533431"

₹ 29,809.36

1 Piece(s) 6 Day(s) or more 45183403533671·1/2"

₹ 36,092.02

1 Piece(s) 6 Day(s) or more 45183403533742"

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material Stainless Applicable Fluid Water / Oil / Gas
Handle Shape Round Handle Operating Pressure Range(MPa) null::1.37 Maximum pressure water, oil, gas (180°C or less): 0.98 MPa (10 kgf/cm2), still water (120°C or less): 1.37 MPa (14 kgf/cm^2)