(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Gate valve brass (body)

Gate valve brass (body)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,257₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO gate valve made of brass (main body). [Fluid Used]Water/steam

Part Number
EA470D-2
EA470D-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Thread Size (PT)

₹ 2,256.93

1 Piece(s) 5 Day(s) or more 45183403532441/4"

₹ 2,818.76

1 Piece(s) 5 Day(s) or more 45183403532753/4"

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material Brass Applicable Fluid Water / Steam
Handle Shape Round Handle Operating Pressure Range(MPa) null::1.18 Maximum pressure Static running water (120°C or less): 1.18 MPa (12 kgf/cm2), saturated steam: 0.88 MPa (9 kgf/cm2)