(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Needle Valve [Stainless Steel] EA470CN-2

Needle Valve [Stainless Steel] EA470CN-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,292₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Body: SUS316, Stem: SUS630
・Applicable fluid-Air, water, oil, gas
・Max. pressure--20℃ to normal temperature: 25.5MPa100℃ or less: 21.77MPa150℃ or less: 19.81MPa
・A panel tap prepared at the bottom of the body allows it to be directly fitted to a panel.
・Mounting screw (PT)…1/4

Part Number
EA470CN-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 17,292.04

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA470CN-2 in the Needle Valve [Stainless Steel] EA470CN-2 series.