• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Electric Ball Valve EA470BH-20

Electric Ball Valve EA470BH-20

【Product Specifications】
・Material-Valve body: stainless steel (SCS14A)
・Max. operating pressure-0.98MPa
・Applicable fluid-Air, water, oil
・Power supply-100VAC (50/60Hz)
・Rated current--2 to -10: 90mA, -12 to -20: 100mA
・Max. power consumption--2 to -10: 9W, -12 to -20: 10W
・Max. output torque--2 to -6: 1.9Nm, -10: 3.9Nm, -12 to -20: 9.8Nm
・Function-90° of normal and counter turn
・Waterproof structure-Equivalent to IP56
・Screw dim. (PT)…2
・50Hz…15sec
・60Hz…13sec

Part Number

Configured Part Number is shown.

EA470BH-20

Part Number
EA470BH-20
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA470BH-20 in the Electric Ball Valve EA470BH-20 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)