Electric Ball Valve EA470BG-12

Electric Ball Valve EA470BG-12

【Product Specifications】
・Material-Valve body: bronze (CAC406)
・Max. operating pressure-0.98MPa
・Applicable fluid-Air, water, oil
・Power supply-100VAC (50/60Hz)
・Rated current--3 to -10: 90mA, -12 to -14: 100mA
・Max. power consumption--3 to -10: 9W, -12 to -14: 10W
・Max. output torque--3 to -4: 1.9Nm, -6 to -10: 3.9Nm, -12 to -14: 9.8Nm
・Function-90° of normal and counter turn
・Waterproof structure-Equivalent to IP56
・Screw dim. (PT)…1.1/4
・50Hz…15sec
・60Hz…13sec

Part Number

Configured Part Number is shown.

EA470BG-12

Part Number
EA470BG-12
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA470BG-12 in the Electric Ball Valve EA470BG-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)