• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

3-Way Ball Valve [Brass] EA470BA-14

3-Way Ball Valve [Brass] EA470BA-14

【Product Specifications】
・Material-Brass
・Max pressure (water, oil, gas)-Normal temperature: 2.75MPa (28kgf/cm2)150℃ or below: 0.69MPa (7kgf/cm2)
・Screw dim. (PT)…1.1/2

Part Number

Configured Part Number is shown.

EA470BA-14

Part Number
EA470BA-14
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA470BA-14 in the 3-Way Ball Valve [Brass] EA470BA-14 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)