(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball valve (stainless steel) EA470AN-2/3/4/6

Ball valve (stainless steel) EA470AN-2/3/4/6
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,853₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Main Body Shape]Straight, [Main Body Materials] Stainless steel, [Fluids Used] Water/air/oil

Part Number
EA470AN-4
EA470AN-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal JAN Code Thread Size (PT)

₹ 6,852.96

1 Piece(s) 6 Day(s) or more 1/2B1/2B45487453399251/2"

₹ 7,694.24

1 Piece(s) 5 Day(s) or more 3/4B3/4B45487453399323/4"

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Stainless Steel Applicable Fluid Water / Air / Oil
Handle Shape Lever Operating Temperature Range(°C) 0::110 Operating Pressure Range(MPa) ::1
Material Details Stainless Steel (SUS304)
X
whatsapp-qr whatsapp-icon