(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball valve (brass) Lever

Ball valve (brass) Lever
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,561₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Main Body Shape]Straight, [Main Body Materials] Brass, [Fluids Used] Water/gas/steam, [Operating Temperature Range (°C)] -30 to 150°C

Part Number
EA470AL-6
EA470AL-8
EA470AL-14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal JAN Code

₹ 2,560.85

1 Piece(s) 5 Day(s) or more 3/4B3/4B4548745554625

₹ 3,940.85

1 Piece(s) 13 Day(s) or more 1B1B4548745554632

₹ 8,220.04

1 Piece(s) 5 Day(s) or more 1 1/2B1 1/2B4548745554656

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Brass Applicable Fluid Water / Gas / vapor
Supply Side, Connection Type NPT Control Side, Connection Type NPT Handle Shape Lever
Operating Temperature Range(°C) -30::150 Operating Pressure Range(MPa) null::4.13 Maximum pressure Water: 4.13 MPa, gas: 2.75 MPa, steam: 1.05 MPa
X
whatsapp-qr whatsapp-icon