(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball valve (stainless steel) EA470AC-2/3/4/6/12

Ball valve (stainless steel) EA470AC-2/3/4/6/12
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,498₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Main Body Shape]Straight, [Main Body Materials] Stainless steel, [Fluids Used] Water/oil/gas

 
Part Number
EA470AE-2
EA470AE-3
EA470AE-4
EA470AE-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Operating Pressure Range
(MPa)
JAN Code Material Details Maximum Pressure (Water/Oil/Gas (*))

₹ 2,497.51

1 Piece(s) 5 Day(s) or more 1/4B1/4B~4.134548745597257Body: Stainless steel (SCS13A), stem: SUS316/SUS304, ball: SUS316, ball seat: Glass fiber filled PTFE, packing: Glass fiber filled PTFE, handle: SUS430Normal temperature: 4.13 MPa (42 kgf/cm2)

₹ 2,631.47

1 Piece(s) 5 Day(s) or more 3/8B3/8B~4.124548745597264Body: Stainless steel (SCS13A), stem: SUS316/SUS304, ball: SUS316, ball seat: Glass fiber filled PTFE, packing: Glass fiber filled PTFE, handle: SUS430Normal temperature: 4.12 MPa (42 kgf/cm2)

₹ 3,220.31

1 Piece(s) 5 Day(s) or more 1/2B1/2B~4.134548745597271Body: Stainless steel (SCS13A), stem: SUS316/SUS304, ball: SUS304, ball seat: Glass fiber filled PTFE, packing: Glass fiber filled PTFE, handle: SUS430Normal temperature: 4.13 MPa (42 kgf/cm2)

₹ 3,703.60

1 Piece(s) 5 Day(s) or more 3/4B3/4B~4.124548745597493Body: Stainless steel (SCS13A), stem: SUS304, ball: SUS304, ball seat: Glass fiber filled PTFE, packing: Glass fiber filled PTFE, handle: SUS430Normal temperature: 4.12 MPa (42 kgf/cm2)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Stainless Steel Applicable Fluid Water / Oil / Gas
Supply Side, Connection Type Rc (R) Control Side, Connection Type Rc (R) Handle Shape Lever
Operating Temperature Range(°C) -30::230 Specifications Reduced bore type
X
whatsapp-qr whatsapp-icon