(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball valve (stainless steel) EA470AC-2/3/4/6

Ball valve (stainless steel) EA470AC-2/3/4/6
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,957₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Main Body Shape]Straight, [Main Body Materials] Stainless steel, [Fluids Used] Water/oil/gas/steam

Part Number
EA470AC-2
EA470AC-3
EA470AC-4
EA470AC-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal JAN Code

₹ 3,957.07

1 Piece(s) 5 Day(s) or more 1/4B1/4B4518340546172

₹ 4,207.38

1 Piece(s) 5 Day(s) or more 3/8B3/8B4518340546189

₹ 5,179.25

1 Piece(s) 5 Day(s) or more 1/2B1/2B4518340546202

₹ 5,947.93

1 Piece(s) 5 Day(s) or more 3/4B3/4B4518340546219

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Stainless Steel Applicable Fluid Water / Oil / Gas / vapor
Supply Side, Connection Type Rc (R) Control Side, Connection Type Rc (R) Handle Shape Lever
Operating Pressure Range(MPa) null::4.11 Maximum Pressure (Water/Oil/Gas (*)) Normal temperature water, oil, gas: 4.11 MPa (42 kgf/cm2), saturated steam: 0.98 MPa (10 kgf/cm2)
X
whatsapp-qr whatsapp-icon