(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Valve (Full Bore) Brass

Ball Valve (Full Bore) Brass
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,638₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Main Body Shape]Straight, [Main Body Materials] Brass, [Fluids Used] Water/oil/gas

Part Number
EA470AA-3
EA470AA-6
EA470AA-10
EA470AA-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal JAN Code

₹ 2,638.49

1 Piece(s) 5 Day(s) or more 3/8B3/8B4518340546028

₹ 3,289.80

1 Piece(s) 5 Day(s) or more 3/4B3/4B4518340546042

₹ 4,391.04

1 Piece(s) 5 Day(s) or more 1B1B4518340546059

₹ 11,850.00

1 Piece(s) 5 Day(s) or more 2B2B4518340546080

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Brass Applicable Fluid Water / Oil / Gas
Supply Side, Connection Type Rc (R) Control Side, Connection Type Rc (R) Handle Shape Lever
Operating Pressure Range(MPa) ::4.12 Specifications Full-bore type Maximum Pressure (Water/Oil/Gas (*)) Normal temperature: 4.12 MPa (42 kgf/cm2), 150°C or less: 0.98 MPa (10 kgf/cm2)
X
whatsapp-qr whatsapp-icon