(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Water Hammer Absorber "Piping Type" Thread Diameter: R1/2

Water Hammer Absorber "Piping Type" Thread Diameter: R1/2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,947₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Service temperature-0℃ to 85℃
・Thread dia.-R1/2
・Dim.-Dia. 40.4 x 63.5mm
・Operating pressure-0.1 to 0.75MPa
・Flow speed-3m/sec or less

Part Number
EA469BR-7A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,946.56

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA469BR-7A in the Water Hammer Absorber "Piping Type" Thread Diameter: R1/2 series.

X
whatsapp-qr whatsapp-icon