(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Fixed Capacity Valve EA469BR-63 (Part Number)

Fixed Capacity Valve EA469BR-63
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,038₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Thread dia.-G1/2
・Length-31mm
・Material-Brass
・With Packing
・Flowing volume(L/minute)-3

Part Number
EA469BR-63
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,037.67

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Body Material Brass Connection Type Same Diameter Connection Supply Side, Screw Connection Types G
Supply Side, Plumbing Thread Nominal 1/2B Control Side, Thread Connection Type G Control Side Plumbing Pipe Thread Nominal 1/2B
Accessories With packing JAN Code 4548745999075 Thread Diameter Primary (Enter side): Male thread G1/2", secondary side (outside): Female thread G1/2"

Please check the type/dimensions/specifications of the part EA469BR-63 in the Fixed Capacity Valve EA469BR-63 series.