(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

End Cap

End Cap
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      786₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Threaded fitting, End caps for threaded stem flanges.

Part Number
EA469BJ-3
EA469BJ-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 JAN Code

₹ 786.45

1 Piece(s) 5 Day(s) or more 3/8B(10A)4518340906945

₹ 834.67

1 Piece(s) 5 Day(s) or more 3/4B(20A)4518340906969

Loading...

  1. 1

Basic Information

Connecting Shape Cap Connection Type Screws Material Cast Iron
Connection Thread Type M1 Rc Type Fitting Max. Operating Pressure(MPa) 1