(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Reducing Nipples

Reducing Nipples
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,290₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Connection Type]Thread to Thread, Reducing; Connection shape: Nipple; Material: Black heart malleable cast iron

Part Number
EA469BH-204B
EA469BH-206A
EA469BH-210A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 JAN Code

₹ 1,289.95

1 Piece(s) 7 Day(s) or more 1/2B(15A)3/8B(10A)4548745338720

₹ 1,448.78

1 Piece(s) 6 Day(s) or more 3/4B(20A)3/8B(10A)4548745338737

₹ 1,819.78

1 Piece(s) 6 Day(s) or more 1B(25A)1/2B(15A)4548745338751

Loading...

  1. 1

Basic Information

Connecting Shape Nipple Connection Type Thread <-> Thread, Unequal Dia. Material Cast Iron
Connection Thread Type M1 R Connection Thread Type M2 R Type Fitting
Max. Operating Pressure(MPa) 1