(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Bushing

Bushing
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,348₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Bushing. [Product Specifications]Connection type: Thread to Thread, Reducing, Material: Black heart malleable cast iron

Part Number
EA469BH-112A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,347.65

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Bushings/Male Female Socket Connection Type Thread <-> Thread, Unequal Dia. Material Cast Iron
Nominal of Thread M1 3/4B(20A) Connection Thread Type M1 Rc Connection Thread Type M2 R
Nominal of Thread M2 1 1/4B(32A) Type Fitting Max. Operating Pressure(MPa) 1
JAN Code 4548745338669

Please check the type/dimensions/specifications of the part EA469BH-112A in the Bushing series.