(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Service Tee (Stainless Steel)

Service Tee (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,685₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-SUS304
・Max pressure-1MPa
・Screw dim. (PT)…1/4

Part Number
EA469AX-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,685.42

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Tees Connection Type Thread <-> Thread, Equal Dia. Different Type Material Stainless Steel
Nominal of Thread M1 1/8B(6A) Connection Thread Type M1 Rc Connection Thread Type M2 R
Type Fitting Max. Operating Pressure(MPa) 1 JAN Code 4548745338010

Please check the type/dimensions/specifications of the part EA469AX-1 in the Service Tee (Stainless Steel) series.