(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Street Elbow (Stainless Steel)

Street Elbow (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      816₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-SUS304(SCS13)
・Max. pressure-1.35MPa
・JIS B 2308.
・Female-3/8"
・Male(R)-3/8"

Part Number
EA469AP-1A
EA469AP-2A
EA469AP-3A
EA469AP-4A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 JAN Code

₹ 815.96

1 Piece(s) 5 Day(s) or more 1/8B(6A)4548745951141

₹ 823.38

1 Piece(s) 5 Day(s) or more 1/4B(8A)4548745952247

₹ 849.71

1 Piece(s) 5 Day(s) or more 3/8B(10A)4548745952216

₹ 1,049.53

1 Piece(s) 5 Day(s) or more 1/2B(15A)4548745952209

Loading...

  1. 1

Basic Information

Connecting Shape Street Elbow Connection Type Thread <-> Thread, Equal Dia. Different Type Material Stainless Steel
Connection Thread Type M1 Rc Connection Thread Type M2 R Max. Operating Pressure(MPa) 1.35
Notes JISB2308 Material Details SUS304(SCS13)
X
whatsapp-qr whatsapp-icon