(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Plug [Stainless] EA469AL-4A

Plug [Stainless] EA469AL-4A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      518₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-SUS304(SCS13)
・Max. pressure-1.35MPa
・JIS B 2308.
・Thread size(R)-1/2
・4P width-14mm
・Length-25mm

 
Part Number
EA469AL-4A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 518.01

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1