(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-SUS304(SCS13)
・Max. pressure-1.35MPa
・2 layer down.
・JIS B 2308.
・Thread size(Rc)-3/4x3/8
・Length(mm)-38
Part Number |
---|
EA469AB-3AA |
EA469AB-10AA |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M1 | Nominal of Thread M2 | JAN Code |
---|---|---|---|---|---|---|---|
₹ 630.00 | 1 Piece(s) | 5 Day(s) or more | 3/8B(10A) | 1/8B(6A) | 4548745960877 | ||
₹ 1,341.49 | 1 Piece(s) | 6 Day(s) or more | 1B(25A) | 1/2B(15A) | 4548745960907 |
Loading...
Connecting Shape | Socket | Connection Type | Thread <-> Thread, Unequal Dia. | Material | Stainless Steel |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Connection Thread Type M2 | Rc | Type | Fitting |
Max. Operating Pressure(MPa) | 1.35 | Divisions of Max. Operating Pressure | 2.0Mpa or Less | Notes | 2 sizes smaller |
Material Details | SUS304(SCS13) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy