(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Reducing Socket (Stainless Steel, 1 Size Smaller) (Part Number)

Reducing Socket (Stainless Steel, 1 Size Smaller)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      824₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-SUS304(SCS13)
・Max. pressure-1.35MPa
・1 layer down.
・JIS B 2308.
・Thread size(Rc)-3/8x1/4
・Length(mm)-28

 
Part Number
EA469AB-4B
EA469AB-6B
EA469AB-12A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 JAN Code

₹ 824.44

1 Piece(s) 5 Day(s) or more 1/2B(15A)3/8B(10A)4548745959901

₹ 992.29

1 Piece(s) 5 Day(s) or more 3/4B(20A)1/2B(15A)4548745959918

₹ 2,003.95

1 Piece(s) 5 Day(s) or more 1 1/4B(32A)1B(25A)4548745959932

Loading...

  1. 1

Basic Information

Connecting Shape Sockets Connection Type Thread <-> Thread, Unequal Dia. Material Stainless Steel
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Type Fitting
Max. Operating Pressure(MPa) 1.35 Divisions of Max. Operating Pressure 2.0Mpa or Less Notes 1 size smaller
standard JISB2308 Material Details SUS304(SCS13)
X
whatsapp-qr whatsapp-icon