(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-Freezing Band for Water Line EA468L-6

Anti-Freezing Band for Water Line EA468L-6
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,818₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

【Product Specifications】
・Power cord length-1.8m
・Heater width-14mm
・It turns on when the water pipe temperature reaches around 3℃ and off at around 10℃.
・Power supply-100VAC
・Heater with power cord, heat insulating tape
・Heater length…6m
・Tape length…4m +2m

Part Number
EA468L-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,818.11

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA468L-6 in the Anti-Freezing Band for Water Line EA468L-6 series.

X
whatsapp-qr whatsapp-icon