(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hose Clamp Set EA463HC

Hose Clamp Set EA463HC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,402₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Case dim.-330 x 230 x 70 (H)mm
・Material-Band: SUS430Screw: chromate plated steel
・Band thickness-0.6mm

Part Number
EA463HC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 13,401.78

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA463HC in the Hose Clamp Set EA463HC series.